Specs at a glance
-
Measuring range
pH -2 to 14
-
Process temperature
0 to 140 °C
(32 to 280 °F) -
Process pressure
0 to 7 bar abs
(0 to 101.5 psi)
Field of application
Ceramax CPS341D is the long runner for hygienic applications in food and life sciences industries. The sensor guarantees long-term stability and lowest maintenance wherever it is applied. Thanks to Memosens digital sensor technology, CPS341D combines maximum process and data integrity with simple operation. It resists corrosion and moisture, enables lab calibration and facilitates predictive maintenance.
Food production, also highly pasty media
Beverage production and filling
Life sciences:
- Water treatment
- Active ingredient production
- Active ingredient preparation
- Biotechnology
Benefits
Long-term stability over many years
Hygienic design: Suitable for cleaning in place (CIP) and sterilization in place (SIP)
High mechanical stability due to pH-sensitive enamel on a steel carrier
Insensitive to soiling thanks to large pH measuring surface
Maximum process safety through non-contact inductive signal transmission
Enables predictive maintenance due to storage of sensor and process-specific data
-
Reduced operating costs due to minimized process downtime and extended sensor lifetime
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Ceramax CPS341D
English version - 09/2024
pH sensor for use in the pharmaceutical industry and food production
EN 24/09/202407/12/202225/06/2010Language:
English
Version:
24/09/2024
File size:
545.2 KB
File name:
TI00468CEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Ceramax CPS341D
English version - 09/2024
pH sensor for use in the pharmaceutical industry and food production
EN 24/09/202407/12/202231/07/201602/08/201301/07/2010Language:
English
Version:
24/09/2024
File size:
702.2 KB
File name:
BA00468CEN_1623-00.pdf
-
-
-
Technical Information (TI)
TI Ceramax CPS341D
pH sensor for use in the pharmaceutical industry and food production
EN 24/09/202407/12/202225/06/2010Language:
English
Version:
24/09/2024
File size:
545.2 KB
File name:
TI00468CEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Ceramax CPS341D
pH sensor for use in the pharmaceutical industry and food production
EN 24/09/202407/12/202231/07/201602/08/201301/07/2010Language:
English
Version:
24/09/2024
File size:
702.2 KB
File name:
BA00468CEN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP Sicherheitshinweise für elektrische Betriebsmittel im explosionsgefährdeten Bereich Safety instructions for electrical apparatus for explosion-hazardous areas Conseils de sécurité pour matériels électriques destinés aux zones explosibles Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous
areasEN 22/02/201604/03/201514/01/201321/10/201001/12/2006Language:
English
Version:
22/02/2016
File size:
4.3 MB
File name:
XA00376CA3_1616.pdf
-
-
-
Ex Safety Instruction (XA)
Ceramax CPS341D Sicherheitshinweise für elektrische Betriebsmittel im explosionsgefährdeten Bereich Safety instructions for electrical apparatus for explosion-hazardous areas Conseils de sécurité pour matériels électriques destinés aux zones explosibles Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous
areasEN 31/07/2016Language:
English
Version:
31/07/2016
File size:
3.5 MB
File name:
XA01541CA3_0116.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-