![The fastest way to configure Endress+Hauser field devices is by using our dedicated tool DeviceCare. DeviceCare - connect and configure Endress+Hauser field devices](/__image/a/57633/k/a8021027b5b43535e0cd9bcf59a9bb5339a640c7/ar/1-1/w/344/t/jpg/b/ffffff/fn/Field_Xpert_SMT70_Key_Visual.jpg)
Already purchased this product?
Login to the software portal to get the latest version.
Specs at a glance
-
Connect to device
One-click automatic connection
Connection assistant
-
Communication protocols
HART
PROFIBUS DP/PA
FOUNDATION Fieldbus
CDI
Endress+Hauser Interfaces
Modbus
-
Hardware interfaces
Modems (USB/RS232)
TCP/IP
USB
PCMCIA
Field of application
The fastest way to configure Endress+Hauser field devices is by using our dedicated tool DeviceCare. User-centered design allows for transparent and intuitive device connection and configuration. Intuitive menu design and guided step-by-step approach with status indication ensures best-in-class visibility.
DeviceCare is the tool developed by Endress+Hauser for the configuration of Endress+Hauser devices. All smart devices in a plant can be configured via a point-to-point or point-to-bus connection. The status information given provides users with a simple yet effective tool for monitoring devices. Automatic functions and wizards guide the user easily through the program. The user-friendly menus enable transparent and intuitive access to the field devices.
Benefits
Fast and easy installation, online application updates, one-click connection to devices.
Automatic hardware identification and driver catalog update.
Device configuration with DTMs, Heartbeat verification support.
Multi-language support, touch-ready for tablet use.
The following communication protocols are supported: HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, IO-Link, Modbus, CDI and Endress+Hauser service interfaces.
Hardware interfaces for modems (USB/RS232), Bluetooth, TCP/IP and USB.
Connection to Endress+Hauser Bluetooth and WLAN devices - perfect for wireless device configuration and diagnostics.
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |