Endress+Hauser in Vietnam

The Endress+Hauser representative
in your country:

 

Supported by:

Tan Viet Bao Co., Ltd.
43A, Nguyen Trong Loi St

W.4, Tan Binh Dist.
VN - Ho Chi Min City


Tel.:     +84 (8) 2 96 90 01
Fax:    +84 (8) 2 96 90 00
E-mail: tanvietbao@endress.com.vn

 

 

Endress+Hauser Instruments International AG
Kaegenstrasse 2
CH-4153 Reinach

 

Tel.: +41 61 715 81 00
Fax: +41 61 715 25 00

E-mail: info@ii.endress.com

 

 

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Related links