Ceragel CPS72 is the analog specialist for ORP measurement in sterile and hygienic applications. Its state-of-the-art gel is poison resistant and guarantees stable measurement even in flowing media or low conductivity. The sensor is sterilizable, autoclavable and non-toxic assuring highest safety of your products.
Hygienic and sterile applications: - Fermenters - Biotechnology - Life sciences - Food industry
Process technology and monitoring of processes with: - Quickly changing pH values - High proportion of electrode poisons such as H2S
With ATEX, FM, and CSA approval for application in hazardous areas
Benefits
Suitable for CIP/SIP cleaning and autoclaving maintaining high accuracy
Sensor resists strong acids and bases and high organic loads
Certified biocompatibility, no cytotoxicity
Free from animal-based materials and from acrylamide
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Holiferm produces sustainable biosurfactants using a patented gravity separation fermentation process. The company was seeking a way to automate the measurement of the critical phase separation step.
Intuitive pH and conductivity measurement in smart vertical farming plants to meet quality requirements and ensure comprehensive
monitoring of processes.
With the help of the Memosens CPS77E sensor a safe monitoring of the pH values is possible, which must be guaranteed with the high requirements in the food industry.
To protect consumers, high quality standards apply in the food industry. Sugar quality must be measured by ICUMSA. This measurement is expensive and time consuming. With the OUSAF22 color sensor it is possible to measure the ICUMSA color value.
The accuracy of a measuring point stands and falls with the sensor. We have the sensor experts and the equipment to provide you with consistently high accuracy and high quality sensors.
ORP electrodes, analog anddigital with Memosens
technology
For process technology, hygienic and sterile applications
with poison-resistant reference with ion trap
ORP electrodes, analog anddigital with Memosens technology For process technology, hygienic and sterile applications with poison-resistant reference with ion trap
pH/ORP measurement Supplement to BA01572C, BA02056C Safety instructions for electrical apparatus in explosion-hazardous areas ATEX II 1G Ex ia IIC T3/T4/T6 Ga
pH and ORP measurement Supplement to BA01572C Safety instructions for electrical equipment in explosion-hazardous areas EAC Ex 0Ex ia IIC T3/T4/T6 Ga X EAC Ex 0Ex ia IIC T4/T6 GaX EAC Ex 1Ex ib IIC T3/T4/T6 Gb X
pH/ORP measurement Supplement to BA01572C, BA02056C Safety instructions for electrical apparatus in explosion-hazardous areas UKEx II 1 G Ex ia IIC T3/T4/T6 Ga