
Specs at a glance
-
Measuring range
100 µS/cm to 2000 mS/cm
Cell constant k: 6.3 1/cm -
Process temperature
-10 °C to 125 °C (14 °F to 257 °F)
Sterilization: 150 °C at 6 bar abs for max. 60 min
(302 °F at 87 psi abs for max. 60 min) -
Process pressure
13 bar abs up to 90 °C (188.5 psi abs up to 194 °F)
9 bar at 125 °C (130.5 psi abs at 257 °F)
Field of application
The Indumax CLS54D inductive conductivity sensor protects all of your products and processes that must meet the strictest hygienic and sterile demands. Its outstanding performance combined with a unique hygienic design ensures highest safety and quality of your products. Thanks to Memosens digital technology, Indumax CLS54D combines maximum process and data integrity with simple operation. It resists corrosion and moisture, enables lab calibration, and facilitates predictive maintenance.
Indumax CLS54D measures toroidal conductivity in hygienic food & beverage and life science applications, such as:
Phase separation of product/water and product/product mixtures in pipe systems
Control of CIP (cleaning in place) processes in the return channel
Concentration control in remaking of CIP cleaning agents
Product monitoring in pipe systems, bottling plants, quality assurance
Leakage monitoring
Its unique hygienic design is certified by EHEDG and 3-A.
Benefits
Unique hygienic design avoids contamination
With all hygienic certificates required in hygienic and sterile applications, compliant with EG 2023/2006 and 1935/2004
Food grade virgin PEEK body without joints nor crevices
Certified biocompatibility according to USP class VI
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Convenient maintenance strategy with Memobase Plus for easy data and sensor management
Reliable values thanks to active connection monitoring and EMC protection
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Indumax CLS54D Technical Information
English version - 03/2018
Hygienic inductive conductivity sensor for applications in the food, beverage, pharmaceutical and biotech industries
EN 13/03/201816/07/2012Language:
English
Version:
13/03/2018
File size:
770.7 KB
File name:
TI00508CEN_0218.pdf
-
-
-
Operating Instruction (BA)
Indumax CLS54D
English version - 03/2022
Hygienic inductive conductivity sensor
EN 02/03/202219/08/202031/08/201731/10/201616/07/2012Language:
English
Version:
02/03/2022
File size:
606 KB
File name:
BA00508CEN_0522-00.pdf
-
-
-
Technical Information (TI)
Indumax CLS54D Technical Information
Hygienic inductive conductivity sensor for applications in the food,
beverage, pharmaceutical and biotech industriesEN 13/03/201816/07/2012Language:
English
Version:
13/03/2018
File size:
770.7 KB
File name:
TI00508CEN_0218.pdf
-
-
-
Operating Instruction (BA)
Indumax CLS54D
Hygienic inductive conductivity sensor
EN 02/03/202219/08/202031/08/201731/10/201616/07/2012Language:
English
Version:
02/03/2022
File size:
606 KB
File name:
BA00508CEN_0522-00.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Special Documentation (SD)
Special Documentation CLS50D, CLS54D
Installation advice for Indumax CLS50D and CLS54D
EN 10/10/201305/06/2013Language:
English
Version:
10/10/2013
File size:
169.4 KB
File name:
SD01211CEN_0213.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-