
Specs at a glance
-
Measuring range
0 to 2 mg/l
-
Process temperature
+0 to 45 °C (32 to 110 °F), non freezing
-
Process pressure
1 bar (14.5 psi), 2 bar (29 psi) absolute
-
Measuring method
- closed 2 electrode system
- conversion of ozone into a signal current in nA
- signal current is proportional to the concentration of ozone
- the measurement is not pH dependent
Field of application
Memosens CCS58E is a low maintenance sensor for ozone equipped with the latest Memosens technology. It provides high-precision measurement with an almost exclusive specificity for ozone to ensure reliable disinfection monitoring. The robust sensor membrane with its high surfactant resistance makes the sensor suitable for diverse applications, e.g. bottle cleaning. Thanks to Memosens digital technology, CCS58E ensures and data integrity and provides the perfect basis for predictive maintenance.
Memosens CCS58E is an ozone sensor for skid builders and end customers. It measures reliably in:
Wastewater: to guarantee safe discharge water
Drinking water: to ensure sufficient disinfection
Process water: to provide hygienic packaging and bottling
Benefits
Robust membrane technology guarantees high surfactant resistance and optimum suitability for cleaning processes such as bottle cleaning.
Almost exclusive specificity for ozone ensures reliable measured values for safe disinfection processes.
Advanced analysis with Heartbeat Technology: Benefit from additional features such as electrolyte counters for application-specific maintenance intervals.
Fast commissioning thanks to factory-calibration and plug & play installation of the sensor.
Easy combination with other relevant parameters of liquid analysis thanks to connection to the Liquiline multiparameter transmitter.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Memosens CCS58E
English version - 10/2023
Digital sensor with Memosens technology for determining ozone
EN 23/10/2023Language:
English
Version:
23/10/2023
File size:
913.5 KB
File name:
TI01770CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS58E
English version - 09/2023
Digital sensor with Memosens technology for determining ozone
EN 27/09/2023Language:
English
Version:
27/09/2023
File size:
1.2 MB
File name:
BA02316CEN_0123-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CCS58E
Digital sensor with Memosens technology for determining ozone
EN 23/10/2023Language:
English
Version:
23/10/2023
File size:
913.5 KB
File name:
TI01770CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS58E
Digital sensor with Memosens technology for determining ozone
EN 27/09/2023Language:
English
Version:
27/09/2023
File size:
1.2 MB
File name:
BA02316CEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens disinfection sensors
NI Class I Div 2 Groups A, B, C, D T6
Ex ic IIC T6 Gc
Class I Zone 2 AEx ic IIC T6 Gc
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 13/08/2024Language:
English
Version:
13/08/2024
File size:
571.9 KB
File name:
XA03332CEN_0124-00.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
German
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_de_24_FO-Disinfection_infographic-PU01581C07DE0124.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Language:
English
Version:
16/06/2023
File size:
603.1 KB
File name:
PU01405CEN-disinfection-sensor-application.pdf
-
-
-
PU (Publication)
Desinfektionsanwendungen
Messbereiche und geeignete
SensorenLanguage:
German
Version:
03/11/2023
File size:
678.7 KB
File name:
PU01405CDE_02.23_Desinfektionsanwendungen.pdf
-
-
-
PU (Publication)
Infografika portfolia dezinfekce
Infografika o dezinfekčních senzorech s technologií Memosens 2.0
Language:
Czech
Version:
08/10/2024
File size:
198.2 KB
File name:
FO_Disinfection_script_infographic-PU01581C07_CS.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
English
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_en_24_FO-Disinfection_infographic-PU01581C07EN0124.pdf
-
-
-
Competence Brochure (CP)
Desinfektion ist überall
Sauberes und sicheres Wasser für Wasserwerke, Kläranlagen und Industrie
Language:
German
Version:
07/09/2023
File size:
1.6 MB
File name:
CP01548CDE_Desinfektion.pdf
-
-
-
Competence Brochure (CP)
殺菌アプリケーションにおける水質モニタリング
上水道施設、排水処理施設、産業用の清浄かつ安全な水の確保
Language:
Japanese
Version:
09/07/2024
File size:
4 MB
File name:
CP01548CJA_0123_Water quality monitoring in disinfection applications.pdf
-